IESNA:LM-63-2002
[TEST]P1444968
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-108W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (108W)
[MORE]OPTICS - TYPE 4
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17054
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 107.6
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2277.7 2316.4 2361.1 2411.6 2467.7 2530.8 2600.5 2676.3 2759.2 2848.8
2945.6 3050.8 3164.3 3284.6 3417.6 3559.3 3705.3 3851 3994.5 4129.5
4253.7 4365.6 4462.1 4549.6 4626.5 4692.5 4749.5 4800.7 4843.9 4879.8
4908 4931.2 4948 4960.8 4966.6 4969.2 4967.7 4960.9 4950.7 4938
4921.3 4898.3 4873.1 4842.2 4806.1 4764.2 4715 4662.1 4605.5 4541.1
4471.6 4393.2 4310.1 4221.5 4129.8 4033.1 3930.2 3830.2 3724.4 3619.8
3507.5 3390.9 3269.1 3149 3036 2944.7 2877.6 2839.6 2800.1 2709.8
2531.7 2261.7 1970.2 1669.1 1322 886.6 482.6 315.6 150 119.5
103.1 88.6 75.7 63.7 52.9 42.1 31.2 21.3 12.3 5.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2315.7 2359 2407.5 2460.8 2521.3 2587.1 2659.8 2738.4 2825.9
2916 3017.5 3123.2 3238.9 3364.1 3498.5 3635.2 3773.6 3908.9 4038.8
4161.4 4275.2 4372.4 4466.1 4546.9 4619 4682.8 4737.1 4783.3 4823.7
4856 4881.9 4903.1 4918.4 4927.5 4931.8 4933.1 4929.2 4922.2 4913.5
4901 4884 4862.9 4839.8 4813.1 4780 4745 4702.1 4655.2 4602.1
4542.3 4476.9 4402.8 4323.8 4236.6 4143.8 4049.2 3950.1 3849.4 3746.9
3643.6 3535 3424.3 3312.8 3204.7 3105.9 3024.5 2965.1 2924.4 2884.9
2812.2 2668.5 2434.3 2131.2 1804.8 1452.7 1030.8 575.4 423.8 274.9
126 106.4 90.5 75.8 62.4 51.1 39.9 28.7 18.7 8.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2312.6 2351.2 2393.4 2440.6 2493.8 2552.8 2617 2686.9 2762
2842.9 2930.2 3022.7 3123.3 3230.6 3343.9 3462.1 3579.8 3698.1 3814.7
3925.2 4032.4 4132.9 4226.2 4312.8 4393.1 4468.2 4534.6 4594.5 4649.3
4698.4 4741.3 4779.1 4812.3 4838.7 4860.9 4878.6 4891.1 4899.4 4902.4
4902.3 4896.9 4888 4875.8 4859.1 4836.5 4813.3 4784.8 4751.9 4715.8
4672.3 4624.6 4570 4511.9 4447.2 4375.4 4297.4 4218 4132.9 4047.6
3957.7 3867.9 3778.9 3690.8 3603.4 3518.4 3436.6 3362.6 3298 3245.6
3204.1 3166.7 3122.1 3051.3 2913.4 2670.5 2343.1 1991.8 1569.5 1035
547.3 349.6 155.9 125.1 101.3 77.5 58.1 42.1 26.1 10.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2307.1 2337.8 2371.9 2410.3 2452.3 2499.6 2552.3 2607.7 2667.7
2733.3 2803.9 2876.7 2955 3038.6 3126.6 3221 3317.9 3415.4 3510
3604.4 3696 3785.2 3870.6 3950.9 4029.4 4102.9 4173.4 4241.1 4305.3
4367.3 4424.4 4477.7 4528.3 4573.6 4615.6 4654.2 4689.3 4720.8 4747.4
4771.6 4792 4809.6 4822.5 4830 4835.6 4836.6 4833.3 4824.4 4813.9
4796.7 4776 4748.8 4716.2 4680.3 4637.8 4589.7 4537.6 4479.8 4415.5
4346.3 4274.6 4197.4 4116.6 4034.7 3950.9 3867.4 3785.2 3703.9 3623
3541.4 3463.9 3383.6 3297.7 3194.2 3044.4 2826 2513.7 2082.7 1578.1
1041 545 350.9 159.3 124.7 102.9 82.5 60.1 48.3 36.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2299.4 2320.1 2345.3 2372.9 2403.8 2437.4 2474.1 2513.7 2558.5
2606.6 2656.9 2708.7 2764.8 2824.4 2885.5 2951.4 3020.1 3091.9 3166.1
3241.7 3316.3 3391.5 3465.9 3538.9 3610.3 3679 3745.9 3809.1 3869.1
3928.6 3983.7 4036.5 4087.5 4135.9 4183.8 4227.8 4270.6 4311.7 4351.2
4388.5 4423.2 4457.6 4488.7 4518.3 4547.1 4574.4 4600.8 4624.4 4645
4663.3 4679 4691.6 4700.8 4704.3 4702.4 4696.2 4681.9 4660.3 4631.6
4595.1 4550.1 4499.3 4442.7 4376.1 4304.1 4222.7 4130.3 4027.9 3913.7
3794.1 3651.3 3476.5 3273.5 3045.5 2786.8 2516.8 2222.3 1849 1368.7
838.4 598.6 368.6 138.6 111.2 85.6 62.9 46.5 30 13.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2291.2 2301.6 2315.9 2332.1 2351.2 2371.7 2395 2421.5 2449.1
2479.5 2512.3 2548.2 2586.2 2624.2 2663.8 2705.9 2749.7 2794.3 2840.9
2889.6 2940.2 2992.1 3046.4 3102.2 3158.7 3214.7 3271.9 3328.5 3385
3439.6 3493.9 3547.2 3599 3649.6 3698.5 3745.8 3791.4 3836.2 3880.1
3922.7 3963.5 4003.8 4043.7 4081.8 4119.9 4157.6 4195.8 4230.5 4264.3
4297.5 4327.9 4355.8 4381.3 4403.7 4421.8 4435.6 4444.4 4445.8 4439.6
4425.8 4405.5 4374.4 4331.6 4277.5 4213.4 4136.2 4049.6 3947.8 3813.8
3626.7 3383.6 3095.2 2800.8 2514 2198.4 1767.4 1197.9 656.6 487.3
328.5 169.8 143.3 117.9 91.3 70.1 55.2 40.3 25.5 12.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2273.7 2274.3 2278.3 2283.7 2291.1 2299.9 2311.9 2326 2341.8
2359.8 2379.1 2400.3 2422.5 2445.1 2469.2 2495.3 2522.3 2550.6 2579.9
2611 2642.4 2675.4 2709.6 2744.4 2781.2 2818.5 2856 2894.9 2934.6
2975.6 3016.6 3058.1 3099.3 3141 3182.5 3223.8 3264.3 3306.1 3347.8
3390.3 3430.6 3469.6 3508.2 3543.4 3579.6 3614.8 3648.9 3680.9 3711.6
3741.2 3771.1 3799 3825.3 3850.4 3872.3 3892.2 3909.9 3921.8 3928.9
3932.3 3928.4 3917.3 3896.9 3866.7 3828.9 3777.2 3710.8 3594.5 3408
3149.6 2834.8 2537 2286.7 1988.3 1512.1 1035.8 563.5 273.5 170.4
147.4 124.4 101.4 85.4 70.3 55.7 42.1 29.3 20.4 11.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2264.4 2256.8 2251.8 2248.8 2247.2 2247.9 2250.9 2256.3 2262.7
2271.8 2282.8 2294.5 2307.6 2320.6 2334.7 2350.8 2366.8 2385.2 2404.3
2424.6 2445.7 2467.7 2490.2 2514 2538.5 2564 2589.7 2614.7 2641
2667.7 2693.9 2721.4 2749.8 2776.9 2804.5 2832.2 2860.8 2890 2919.1
2950.2 2982.7 3015.4 3047.2 3080.4 3115.4 3151.6 3188.1 3225.1 3262.4
3299.4 3336.9 3375.9 3412.9 3448.9 3481.4 3512.8 3541.5 3567.5 3590.9
3610.8 3626.8 3638.1 3644.5 3645.9 3639.8 3624.8 3599.7 3556.2 3469.8
3326.1 3118.5 2877.9 2639.3 2413 2147.7 1662.7 1177.6 695.3 338.9
188.6 157.9 127.2 96.5 78 62.1 48.3 35.8 27.3 18.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2257 2241.4 2228.8 2218.8 2210.9 2205.3 2201.7 2200.5 2201.5
2204.1 2208.4 2214.4 2221.5 2229.3 2238.6 2248.4 2259.7 2271.9 2284.3
2297.7 2311.8 2327.9 2345.5 2363.5 2382 2401.4 2421 2441.7 2461.9
2483.9 2506.6 2529.2 2552.9 2577 2601.5 2626.5 2651.9 2677.2 2703.1
2729.7 2757.2 2784.8 2812.4 2841 2871.4 2902.7 2934.5 2967.6 3001.8
3036.1 3072.1 3109 3146.5 3186.3 3226.3 3266.5 3306.9 3347.6 3388.3
3429 3469.9 3509.2 3547.9 3585.7 3622 3653.5 3680 3699.8 3707.1
3702.3 3667.3 3582 3447.5 3274.4 3080 2888 2670.9 2348.7 1780.2
1211.8 645.4 309.9 203.9 163.6 134 104.4 76.3 50.4 34.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2250.6 2228.8 2210.6 2195.6 2182.9 2173 2165.3 2158.9 2155.3
2154.5 2155.5 2157.7 2162 2167.4 2173.9 2181.2 2189 2198.6 2208.7
2219.5 2229.8 2241.9 2254.8 2269.4 2285.2 2301.4 2318.5 2337.2 2357.4
2377.4 2397.8 2419 2440.1 2461.9 2484.4 2507.3 2531.3 2556.3 2581.3
2607 2633.1 2660.2 2688.7 2716.9 2745.7 2775.3 2805.1 2835.4 2867.6
2900 2934.9 2971 3006.8 3044.1 3083.4 3123.6 3166.1 3210.3 3256.8
3304 3351.7 3399.1 3445.6 3492.2 3539.4 3591.4 3640.4 3686.7 3728.2
3762 3783.4 3774.8 3728.8 3643.5 3510.4 3294.7 2978.5 2548.3 2078.6
1659.2 1311.8 966.8 724.1 509.6 328.7 236.1 143.6 53.1 36
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2246.6 2220.7 2197.7 2179.1 2163.1 2149.8 2139.8 2131.4 2125.1
2120.8 2119.1 2120.3 2123 2126.1 2130.8 2136.9 2143.8 2150.4 2158.6
2167.9 2178.1 2189.4 2201.9 2215.4 2229.1 2244.2 2259.9 2276.5 2294
2312 2330.9 2351.2 2372.3 2393.8 2416.7 2440.5 2465 2489.9 2514.5
2539.5 2565 2591 2617.2 2644.4 2671.9 2700.2 2729.6 2759.4 2789.9
2821.9 2854 2888.8 2921.9 2957.6 2994.1 3031.5 3070 3106.2 3141.9
3177.3 3212.9 3247.8 3281.6 3313.9 3344.5 3372.2 3398 3397 3383.1
3385.4 3365.9 3326.1 3271.7 3164.7 3004.3 2786.8 2529.5 2213.4 1857.9
1527.4 1385.6 1171.6 957.6 741.3 458.4 323.8 189.3 56.4 38.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2244.7 2216.1 2191.3 2170.6 2153.1 2138.4 2125.7 2116.5 2108.7
2103.7 2101.4 2100.6 2102.4 2104.4 2108.4 2113 2118.3 2124.7 2131.9
2141.2 2151.3 2162.5 2174.8 2188 2202.5 2218.4 2234.4 2251.4 2269.9
2289.7 2310.6 2332.2 2354.9 2377.4 2400 2423.3 2444.8 2468.6 2492.4
2516.8 2542.3 2567.7 2593.3 2620.4 2648.2 2676.6 2706.4 2736.7 2768.3
2800.3 2834.7 2868 2898.9 2925.6 2949.7 2974.7 2998.5 3021.8 3040.8
3057.2 3074 3090.4 3103.2 3114.1 3115.1 3085.6 3068.9 3062 3018.1
2931.5 2793.9 2573.3 2300.8 2033.7 1752.7 1414.7 1088.8 1024.4 1262.3
1475.2 1151.4 827.5 471.5 266 176.5 87.6 60.8 34.1 7.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2244.4 2215.1 2189.8 2168.8 2150.4 2135.3 2122.9 2113.1 2105.3
2100 2097.2 2096.6 2097.4 2100.2 2103.6 2108.2 2113.5 2119.8 2127.5
2136.4 2147.1 2158 2171.1 2185.7 2200.6 2217.4 2235.4 2255.8 2276.9
2299.8 2323 2348 2373.2 2398.7 2424.7 2451.3 2477.3 2504.6 2531
2556.6 2581.1 2605.6 2629.3 2654.2 2678.9 2702 2724.7 2748.9 2774.1
2798.2 2823.5 2847.8 2867.2 2880.9 2895.5 2913.3 2932.2 2945.8 2955.9
2968 2979.5 2987 2992.9 2995.4 2972.7 2953.3 2943.4 2906.6 2801.8
2611.6 2330.9 2069.6 1821.7 1544.8 1176.4 849.8 774.1 1009.6 960.2
910.9 857 491.9 349.8 207.6 67.2 45.5 23.8 2.2 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2246.2 2219.3 2195.2 2175.3 2158.2 2144.3 2132.2 2123.6 2116.6
2112.5 2110.7 2110.9 2112.4 2116.3 2121.2 2126.4 2132.9 2140.8 2148.8
2158.6 2169.4 2181.6 2195 2209.6 2225.4 2242.2 2259.9 2278.1 2297.6
2318.5 2340.4 2362.4 2385 2407.5 2430.1 2452.7 2476 2500.3 2524.6
2550 2575.4 2601.8 2629.1 2657.1 2685.2 2714 2744.5 2775.8 2806.9
2839.5 2872.4 2905.4 2935.3 2963.1 2987.3 3011 3035.2 3058.3 3077.1
3093.5 3110.5 3126.7 3141.1 3153.8 3154.8 3122.8 3105.5 3093.4 3045.4
2959.9 2823 2604.1 2323.2 2065.4 1791.3 1450.9 1150 1116.6 1344.3
1148.9 953.6 755.1 427.7 258.4 207.6 156.8 106 55.2 5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2252.2 2227.7 2206.5 2189.2 2175 2163 2153.5 2146.8 2142.5
2140.2 2140.7 2143.2 2147 2152.6 2159.4 2166.3 2174.8 2183.5 2193.6
2204.9 2217.1 2230.5 2244.8 2260.5 2276.8 2293.6 2311.1 2330.1 2349.3
2368.9 2389.2 2411.3 2433.1 2456 2479.8 2504.2 2528.3 2554.4 2580
2606.2 2633 2659.1 2688 2716.4 2745.9 2774.9 2804.3 2834.8 2864.7
2896.1 2928.1 2961.6 2994.9 3029.9 3065.5 3102.2 3138.2 3177.3 3213.5
3250.2 3284.7 3321 3355.5 3388.1 3418.6 3443.8 3463.3 3455.6 3436.1
3433.8 3409.5 3369.1 3306.6 3194.4 3021.7 2793.9 2532 2207.7 1832.4
1462.4 1327.2 1097.3 867.2 636.3 356.8 285.7 214.5 143.4 72.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2258.1 2239.4 2223.1 2210.4 2199.6 2192.2 2186.2 2182.7 2181.3
2181.9 2185.4 2190.5 2197 2205.8 2215.9 2226 2237.8 2250.2 2262.6
2275.9 2289.2 2304.1 2320.1 2336.7 2355 2373.8 2393.2 2413.5 2434.5
2454.8 2476.7 2499.5 2522.1 2545.9 2569.6 2593.6 2618.3 2643.6 2669.4
2696.2 2723.7 2752.5 2780.7 2810.1 2840.7 2871.2 2903.1 2935.2 2967.8
3001.9 3035.4 3072.1 3108.6 3147.2 3185.6 3227.1 3267.7 3310.5 3355.3
3401.1 3447.7 3492.2 3534.9 3577.9 3621.1 3663.5 3701.4 3737.2 3766.8
3789.5 3793.5 3767 3697.5 3584.2 3413.5 3150 2792.5 2354 1923.1
1561 1198.8 836.7 578.9 350.8 255.9 160.9 67.1 45.5 24
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2266.5 2253.5 2244.4 2237.3 2232.8 2230.3 2230.1 2231.7 2235.2
2239.8 2246.6 2255.6 2265.8 2277.3 2290.8 2305.1 2320.7 2336 2353.3
2370.5 2388.7 2408 2428.2 2448.2 2469.5 2490.8 2511.8 2534.7 2557.4
2581 2604.7 2629.4 2653.9 2678.9 2705 2730.9 2757.9 2784.1 2812.5
2839.8 2868 2897.8 2928.4 2960.8 2991.8 3025.1 3057.3 3091.3 3125.9
3162.2 3197.8 3233.4 3270 3306.1 3342.6 3379.8 3417.3 3453.2 3487.5
3521.5 3555.8 3590.7 3622.6 3652.3 3678.7 3699.3 3715.8 3724.6 3718.3
3691.9 3625.4 3506.5 3334.9 3141.4 2927.8 2700.1 2425.3 1995.1 1387.1
783.6 376.3 222.6 172.1 141.2 110.3 79.7 56.2 38.3 20.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2275.4 2271.2 2269.5 2269.9 2272.2 2276.5 2283.8 2292.7 2302.9
2314.4 2328.5 2344.3 2361.4 2379 2397.6 2417.5 2438.7 2460.2 2483.1
2507 2532.4 2558.2 2584.1 2610.7 2638.7 2666.4 2694.7 2723.1 2752.2
2780.9 2809.4 2838.8 2867.7 2897 2926.3 2957.7 2989.1 3021.5 3054
3087.1 3120.4 3154.5 3190.7 3226.9 3263.8 3300.2 3337.3 3374.3 3410
3445.9 3481 3515.2 3546.4 3576.1 3603.3 3626.5 3648.4 3665.9 3679.8
3691.8 3699.5 3702 3699.9 3693.5 3677.4 3653.5 3615.2 3543.7 3414.6
3211.8 2956.6 2687.9 2432.8 2171.6 1819.7 1308.6 801.1 395.3 210.4
174.9 139.3 103.8 86.3 70.4 56 43 31.5 21.7 11.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2277.4 2282 2289.6 2298.9 2310.3 2324.1 2340.6 2358.1 2377.6
2399.1 2423.1 2448.3 2475.3 2503 2531.8 2562.7 2594.6 2627.3 2660.9
2695.9 2732.3 2769.9 2808.7 2848.4 2887.9 2929.1 2971 3014.8 3057.3
3100.8 3144.3 3188.5 3232.9 3277.2 3321.9 3367.5 3411.3 3455.9 3498.7
3540.5 3582 3621.3 3659.9 3698 3735.3 3769.5 3801 3832.4 3862
3890 3915.2 3938.6 3959.6 3975.6 3989.1 3999.5 4004.9 4007.3 4005.4
3997.6 3980.9 3956.1 3924.2 3883.2 3829.6 3762.4 3664 3496.6 3251
2934.4 2608.6 2321.3 2038.3 1679.6 1167.8 661.2 484.4 317.1 149.9
127.7 109.4 92.6 77.3 62.6 49.7 36.8 24 13.6 5.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2286.2 2301.4 2318.2 2337.8 2360.7 2385 2412.7 2442.1 2474.4
2508.7 2547.3 2586.7 2628.3 2671.7 2716.7 2764 2813.8 2863.8 2916
2971.9 3027.2 3087.1 3149.1 3210.3 3272.5 3335.5 3398.7 3461.2 3521.6
3581.9 3639.3 3694.4 3748.4 3798.3 3848.2 3896.5 3942.2 3987.7 4029.9
4070.7 4109.7 4149.4 4188.1 4226.3 4262.4 4297.2 4330.7 4361.5 4390.6
4415.8 4439.4 4458.6 4473.1 4484.4 4490.2 4489.7 4482 4467.6 4446.3
4418.3 4383.8 4340.2 4285.7 4223 4148.5 4062.9 3966.3 3841.7 3663.2
3425.6 3128.9 2813.4 2508.6 2199 1825.8 1315.8 769.6 569.4 378.1
186.9 155 131.8 107.7 84 64.2 49.8 35.5 21.3 9.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2295.7 2320.2 2347.7 2378 2412.1 2448.9 2490.2 2535 2582.8
2633.5 2688.1 2746.3 2807.7 2872.2 2940.5 3013.1 3088.4 3167.3 3247.7
3328.6 3413 3494.2 3574.7 3651.2 3726.3 3796 3863.4 3928.2 3989.5
4047.5 4102.1 4154 4205.6 4253.7 4301.4 4344.5 4387 4427.2 4465.4
4501.7 4535.8 4569.8 4600 4627.5 4654.2 4678.1 4700.3 4718.6 4734.9
4749.5 4759.1 4765.3 4766.3 4765.2 4756.4 4742.7 4720.9 4693.3 4658.4
4616.2 4565.7 4507.4 4441.1 4369.5 4288.1 4197.4 4098.5 3991.3 3869.3
3729.2 3559.7 3353.8 3115.6 2844.8 2547.2 2235.9 1893.7 1470.1 973.6
549.9 357.3 165.9 126.3 101.1 76.5 55.6 39.9 24.3 9.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2303.3 2336.4 2373.9 2415 2458.9 2509.5 2564.2 2623.3 2686.4
2754.7 2828.9 2905.9 2990 3078.4 3173.7 3273.3 3374.9 3478.6 3581
3678.9 3774.2 3865.6 3952.5 4033.5 4110.7 4185.5 4254.6 4321.7 4385.7
4445.4 4501.5 4554.3 4604.7 4651.5 4693.4 4732.2 4767.1 4799.7 4827.2
4851.2 4869.2 4883.3 4895.2 4901.3 4904.2 4901.7 4895.4 4885.3 4870.5
4852.3 4828.4 4798.4 4764.1 4725.7 4683.7 4635 4580.9 4520.7 4455.6
4384.5 4309.1 4229.8 4147.4 4064.2 3977 3888.7 3802.6 3715.1 3628.3
3541.2 3447.9 3350.7 3239 3108.2 2923.2 2668.9 2318.1 1853.5 1338.6
823.7 594.9 372.4 149.9 118.7 97.9 78.1 54.8 32 9.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2309.9 2350.3 2394.2 2443.5 2498.6 2559.7 2625 2695.6 2773.7
2856.5 2946.8 3044.7 3149.6 3260.8 3376.9 3496.1 3619.4 3740.5 3858.1
3971.8 4078 4177.7 4272.8 4360.8 4443.7 4517.9 4587.1 4648.2 4703.6
4750.7 4793.9 4830.4 4861.7 4887.1 4908.5 4924.9 4935.2 4942 4944.2
4942.7 4936.5 4926.6 4912.8 4894.3 4873.5 4848.1 4819.4 4786.8 4750
4708.1 4660.1 4606.1 4545.9 4482.7 4414 4338.3 4258.1 4172.6 4086.4
3999.2 3908.8 3820.8 3733.6 3649.3 3568.4 3491.9 3419.1 3353.6 3296.6
3253.2 3208.5 3151.5 3063.8 2904.3 2652.8 2324.3 1956.8 1497 960
512.1 335.8 161.7 124.8 100.2 76.1 56.6 40.5 24.4 9.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2314.4 2359.4 2407.5 2463.1 2524.1 2591.3 2665.5 2744.9 2830.1
2924.3 3028.2 3136.5 3254.2 3381.2 3512.8 3650 3790 3928.9 4060.4
4185.4 4298.6 4399.8 4489.9 4570.8 4640.5 4702.6 4755.2 4801 4839.6
4872.7 4897.7 4919.1 4933.9 4943.6 4947.5 4947.3 4943.9 4936.4 4926.2
4912.5 4895.9 4876 4853.8 4826.3 4795.6 4759.3 4717.8 4672.3 4619.3
4562.8 4499.5 4427 4349.7 4266.8 4176 4082 3984.6 3882.2 3779.9
3674.9 3566.7 3457.2 3346.7 3244.5 3147.2 3067.9 3009.4 2969.2 2927.7
2858.1 2724.6 2489.3 2181.3 1839.8 1480.7 1071.3 615.6 454.5 293.5
132.5 109.8 93.2 78.3 64.6 52.9 41.1 29.4 18.7 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2277.7 2316.4 2361.1 2411.6 2467.7 2530.8 2600.5 2676.3 2759.2 2848.8
2945.6 3050.8 3164.3 3284.6 3417.6 3559.3 3705.3 3851 3994.5 4129.5
4253.7 4365.6 4462.1 4549.6 4626.5 4692.5 4749.5 4800.7 4843.9 4879.8
4908 4931.2 4948 4960.8 4966.6 4969.2 4967.7 4960.9 4950.7 4938
4921.3 4898.3 4873.1 4842.2 4806.1 4764.2 4715 4662.1 4605.5 4541.1
4471.6 4393.2 4310.1 4221.5 4129.8 4033.1 3930.2 3830.2 3724.4 3619.8
3507.5 3390.9 3269.1 3149 3036 2944.7 2877.6 2839.6 2800.1 2709.8
2531.7 2261.7 1970.2 1669.1 1322 886.6 482.6 315.6 150 119.5
103.1 88.6 75.7 63.7 52.9 42.1 31.2 21.3 12.3 5.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
